Change Language :

iglidur® PRT slewing ring bearings offer solutions that are free from lubrication and maintenance for smooth movements in the furniture industry.
The slewing ring bearings have been specially developed to allow for quiet rotation, which makes them ideal for use in furniture.
Instead of metallic rollers or balls, the iglidur® PRT slewing ring ball bearings rely on tribologically optimised sliding elements which, combined with rings made of lightweight anodised aluminium, stainless steel, solid plastic or a newly developed combination of wood and plastic, offer a maintenance-free and durable solution.
PRT-06-100: Up to 85% more cost-effective compared to the PRT-04
The new PRT slewing ring bearing is particularly lightweight, flat and cost-effective compared to the rest of our PRT series. At just 8 mm, it is also only half as high as the slewing ring bearing in the PRT-04 series.

PRT-02 series is characterised by light weight and low costs
The PRT-02-30-WPC product range consists of a wood-plastic combination with 50% wood and 50% plastic. This is the first time we have offered a material combination that consists of 50% renewable raw materials and does not require any lubricants.


Online:
24h