Change Language :

Developed for theatre and stage use in accordance with DIN EN 17206 and DGUV Principle 315-390. Since last year, it has become an indispensable standard in theatre and stage technology. A further, more compact size with a travel of 10m and the new, optional accessories (ratchet, brake and connecting brackets for ceiling installation) now round off the product range. The extended length of the chain can be individually positioned using the ratchet. The brake ensures controlled winding. The connection brackets help with installation under the customer structure.

Online:
24h