Change Language :

Sliding profiles are versatile and indispensable components in numerous industries, from the automotive and construction industries to medical technology. Their robust structure and low weight make them a forward-looking solution. With our extruded sliding profiles made from maintenance-free plastics, we offer material solutions that impress with excellent sliding properties, high wear resistance and no need for lubrication. iglidur® plastics are extremely versatile - from thermally stable variants to materials resistant to chemical and physical influences. Our profiles optimise applications and offer sustainable and cost-efficient solutions. Discover the benefits of our products and gain valuable insights for your projects.

Chain conveyor systems are indispensable for a smooth material flow in intralogistics. The chain guide profiles play a central role here: They ensure precise chain guidance, minimise noise through less vibration and friction and extend the service life of the conveyor chains. Especially in continuous operation and under high mechanical loads, a robust and durable material is crucial.
Our iglidur® plastics offer the ideal solution. They are characterised by:
Reduction of downtimes: Durable materials reduce maintenance costs and increase productivity.
With a linear wear of [μm/km] at 3200 N, 23°C and 0.33 m/s against chain (double roller chain similar to DIN ISO 606), iglidur® chain guide profiles fulfil the highest requirements for load capacity and efficiency.

This illustration is exemplary and serves as a guide.
The costs depend on the profile shape and complexity, which is why an assessment should always be made on a case-by-case basis.
Unlike metal fasteners, our plastic sliding profiles require no lubrication or maintenance. This saves time, effort and costs.

We offer sliding profiles that do not contain PTFE and are tested for PFAS, which are considered harmful to health.

Our high-performance plastics are resistant to moisture, chemicals and aggressive environmental influences. This makes them ideal for use in demanding environments

With the help of our expert tool, the service life can be reliably predicted, taking your parameters into account, based on extensive laboratory data.

Thanks to their low weight, our sliding profiles help to reduce the overall weight of the structure, making them particularly advantageous for mobile applications.

Thanks to the lubrication-free design, no dust or dirt adheres to the sliding profiles. This minimises the risk of premature failure and increases the service life.


Customised design
In addition to the standard variants, we also offer customised solutions to meet specific requirements.
Post-processing
We also offer customised post-processing. Whether shortening, drilling or milling - we customise existing profiles according to your requirements. This gives you customised solutions that are perfectly tailored to your applications. Our modern machinery and our experienced team guarantee maximum precision and quality.

Online:
24h