Change Language :

This setup, in which igus PRT slewing ring bearings result in linear adjustment with pivoting/rotation, is an example of the great flexibility of the drylin® W linear system. The mounting plate of the drylin® W linear carriage offers enough space for direct connection of the PRT. In this design, installation size 10-120 was combined with a linear carriage that is 150mm long as well as the flat PRT-04-50. In the real application, this design was used to adjust a backrest and turn a pad into the optimum operating position.
System height of only 40mm with new installation size Ø 10

Online:
24h