Change Language :

| glide bar | |
|---|---|
| Material | Aluminium, extruded section |
| Material | AlMgSi0.5 |
| coating | Hard-anodised aluminium, 50µm |
| Hardness | 500 HV |
| Sliding carriage | |
|---|---|
| Base structure | Aluminium, extruded section |
| Material | AlMgSi0.5 |
| coating | Anodised, E6/EV1 |
| Sliding elements | Maintenance-free plain bearing material iglidur® J |
| Bolts, springs | Stainless steel |
| Lid | plastic (TW-01/TWA-01), steel (TW-02) |
| Max. Surface Speed | 15 m/s |
| Temperature range | -40 °C to +90 °C |

drylin® T in use in the packaging industry
Special specification

Diagram 01: Marking of the directions
| Type | C0Y [kN] | C0(-Y) [kN] | C0Z [kN] | M0X [Nm] | M0Y [Nm] | M0Z [Nm] |
|---|---|---|---|---|---|---|
| 04-07 | 0.2 | 0.2 | 0.1 | 1.2 | 0.6 | 0.6 |
| 04-09 | 0.48 | 0.48 | 0.24 | 3.4 | 1.8 | 1.8 |
| 04-12 | 0.96 | 0.96 | 0.48 | 9.2 | 4.4 | 4.4 |
| 04-15 | 1.4 | 1.4 | 0.7 | 17 | 8 | 8 |
| 01-15 | 4 | 4 | 2 | 32 | 25 | 25 |
| 01-20 | 7.4 | 7.4 | 3.7 | 85 | 45 | 45 |
| 01-25 | 10 | 10 | 5 | 125 | 65 | 65 |
| 01-30 | 14 | 14 | 7 | 200 | 100 | 100 |

X = velocity v [m/s]
Y = load F [N]
A = y- direction
B = z-direction
diagram. 02: drylin® T - permissible load capacity, dynamic

Online:
24h