Change Language :
What you will find on this page:
At igus® you will only find effective hybrid stepper motors. We always keep a large stock so that your desired motor is ready for dispatch within 24 hours. Here you will find 3 different versions of the popular stepper motors at a glance.

With the purchasing aid for electric motors, you will be shown suitable motors from our portfolio after entering your requirements.
Common applications for stepper motors are all those that require accurate positioning and precise motion control. This applies, for example, to use in 3D printers, medical devices, CNC milling machines or in the automation industry in general.
The selection of the right stepper motor depends on several factors such as the required torque, the step angle resolution, the maximum operating speed and the environment. It is therefore essential to check the technical specifications and conditions carefully. Do you need help choosing the right stepper motor? No problem! Our experts will be happy to help you. Simply use our contact form.
stepper motors can be controlled extremely precisely, as they determine their position by a precise number of steps. The accuracy depends on the number of steps per revolution and the precision of the stepper motor control. The mechanical step resolution of the stepper motor allows positioning in the 1° range. Modern microstep controls reduce vibrations and enable even finer positioning, which can be less than 0.1°.
Our hybrid stepper motors combine the advantages of reluctance stepper motors and permanent magnet stepper motors. In direct comparison, they offer higher torques and a wider speed range. Thanks to their design with more complex stator windings, hybrid stepper motors also achieve better performance values and are therefore often the preferred choice for more demanding applications.
stepper motors function due to the interaction between the magnets in the rotor and the coils in the stator. By directing the flow of current into the coils, they generate a magnetic field that moves the rotor in precisely defined steps. This discrete movement enables precise positioning and repeatability.
The running times of stepper motors vary depending on the load, ambient temperature, control and the quality of the motor. In principle, stepper motors are designed for continuous operation and can run for up to 20,000 operating hours under normal operating conditions. For a longer service life and reliable performance, it is advisable to carry out regular maintenance work, such as cleaning the motors and checking the control electronics.

Online:
24h