Change Language :
The Zweckverband Wasser und Abwasser Vogtland (ZWAV) replaced the motorised cable reel at the Plauen sewage treatment plant, which supplied a scraper with energy, with a basic flizz system from igus. Since then, the energy and signalling supply to the primary clarifier has been running smoothly. The new system – a ready-to-install combination of energy chain and stainless steel housing – was specially developed for the requirements profile of the sewage treatment plant operation.
The classic solution for a scraper in a sewage treatment plant is a motorised cable reel that travels on the scraper bridge and rolls the cable up and down synchronously with the position of the scraper. However, such a system can cause problems, as those responsible at the Plauen sewage treatment plant realised. Andreas Schubert, wastewater manager and in charge of a supervisor's area at the plant operator ZWAV (Zweckverband Wasser und Abwasser Vogtland): "As the cable is placed on top of the basin, it can twist and even freeze in frosty conditions. It is then run over by the scraper and has to be replaced."
This also happened several times in Plauen, where the wastewater from around 70,000 residents and the local industry is treated, and led to high repair costs because the cables are adapted to the adverse environmental conditions and are correspondingly expensive. The idea for the energy chain ultimately came from an electrician who had already worked with the systems in a completely different field of application.

Online:
24h