Change Language :
| Trial number: 4831 | service life: more than 18 million strokes |
|---|---|
| Cable type: CF270.UL.25.04.D | bend radius: 100 mm (factor 9.1 x d) |
| Cable type: motor cable |

In this test, the life expectancy of the CF270.UL.25.04.D was to be analysed in an e-chain® with a 100 mm radius.
Process automation in the automotive industry saves time and money. Automation technology in the production line is a key aspect of this and requires a great deal of drive technology with motors and inverters. From the body shop to the paint shop to final assembly, the systems are located in different environments and come into contact with different materials. In all these areas, motor cables are needed that meet the strict requirements of the automotive industry.
The test has shown that the expected service life of the motor cable CF270.UL.25.04.D can withstand more than 18 million strokes and can therefore be used as a reliable supply cable for motors.

Online:
24h