Change Language :
Discover all our test reports on the durability tests for our data cables here.
Thermocouple cables or thermocouple compensation cables are always used when a temperature needs to be measured constantly and, above all, accurately using a thermocouple. Injection-moulding plants are an example of this as in this environment it must be ensured that the ovens have a certain constant temperature. The cable must be suitable for the materials of the respective thermocouple so as to function properly. It is therefore not necessarily based on a copper cable.
If these circumstances are combined with aspects such as a high or low outside temperature and movement, special cables are needed. This is precisely where CFTHERMO provides a safe and durable solution.


Online:
24h