Change Language :
| Test number: 4011 | Service life: 50 million strokes |
|---|---|
| Cable type: CFLG.2LB | bend radius: 35 mm (factor 4.2 x d) |
| Cable type: fibre optic cable |

In this test, the life expectancy CFLG.2LB.62.5/125 was to be analysed in an e-chain® with a 35 mm radius.
An extremely compact chain system including guidance for easy installation. This is what door manufacturers, manufacturers of animation equipment for trade fairs and the mechanical engineering industry were looking for. The result is our MicroFlizz, which requires a fibre optic cable for the smallest installation space so that data can be transmitted. Our CFLG.LB. is such a cable family that reliably transmits data in small bend radius and over long distances. Thanks to its abrasion-resistant outer jacket made of TPE, it can do this very well in the long term.
In this test, the life expectancy of the CFLG.2LB.62.5/125 was to be analysed in an e-chain® with a 35 mm radius. With a test result of over 50 million double strokes, it was confirmed that the cable also provides good long-term data transmission in small installation spaces.

Online:
24h