Change Language :
To make it easier for you to select a cable, we have classified all chainflex® types according to the criteria "stress, travel, oil resistance and torsion". The higher the number, the better the cable.
Example: You are looking for a cable that is suitable for the highest mechanical stress. The travel should be up to 100m for unsupported and gliding applications. It should also fulfil the oil resistance requirements of DIN EN 50363-10-2. The cable should not be specially designed for torsion applications.
Select from the classification overview:
Stress: 6 Travel: 5 Oil resistance: 3 Torsion: 1
This results in the rating of the cable - in this case "Class 6.5.3.1", which you can also see on the respective product pages.
| Load | Travel | Oil resistance | Torsion |
|---|---|---|---|
| from 1 to 7 | 1 to 6 | 1 to 4 | 1 to 4 |
| Load | low | 1 | 2 | 3 | 4 | 5 | 6 | 7 | highest |
| Travel | unsupported | 1 | 2 | 3 | 4 | 5 | 6 | 400m + | |
| Oil resistance | none | 1 | 2 | 3 | 4 | highest | |||
| Torsion | none | 1 | 2 | 3 | 4 | ±360°/m |

1 to 7

1 to 6

1 to 4

1 to 4
In theory the following classes would be possible: lowest "Class 1.1.1.1", highest "Class 7.6.4.3"
With chainflex® cables, igus® has now been offering cables for continuously moving use in e-chains® for over 25 years, which are simply only good for one thing:
Safe operation.
In all e-chain® applications, the chainflex® cables must fulfil demanding requirements, such as very small bend radii, a high number of cycles, small installation spaces and a wide variety of chemical influences and dynamic parameters.
igus® carries out basic qualification of cables according to igus® standards in its own technical centre and test laboratory. These chainflex® qualification standards include test programmes that ultimately lead to the igus® "Class".

Online:
24h