Change Language :
| Test number: 5064 | service life: 17 million strokes |
|---|---|
| Cable type: CFBUS.PUR.049 | bend radius: 75 mm (factor 10.3 x d) |
| Cable type: bus cable |

In this test, the life expectancy of the CFBUS.PUR.049 was to be analysed in an e-chain® with a 75 mm radius
A display on a machine is literally the control centre where every function of a machine tool is set and controlled. These operating units are often supplied with Ethernet cables to enable fast data transfer in real time. It has proven to be a good idea, especially for large systems, to make this operating unit movable and even linear. A reliable cable is now required here in order to be able to reliably map the recurring movement.
In this test, the bus cable CFBUS.PUR.049 was tested for its service life. After 14 months and 17,495,094 double strokes, we ended the test. At the end of the test, the cable was in perfect condition, which is essential for an application on a control panel.

Online:
24h