Change Language :

The drylin Q square guide offers a great degree of flexibility in design. Individual housing options and solid plastic bearings are available, as well as adjustable complete housings with and without manual clamping. The robust aluminium profile is very light thanks to its hollow design. At the same time, the hollow chamber is suitable for routing supply cables. The mounting options are very variable, among other things using slot nuts, and can also be combined with all 20/20 aluminium profiles in installation size 20.
The square design makes it impossible for the carriages to twist
Thanks to a large number of mounting options on all four sides of the carriages
Thanks to adjustable bearing clearance
The design allows the carriages to run quietly and with little vibration
drylin Q square guide allows forces to be absorbed from all directions
Lubrication-free sliding elements make drylin Q resistant to dirt and saves cleaning costs

Online:
24h