Change Language :
GESTRA is a project by the Fraunhofer Institute: a specially developed radar-based system for searching and mapping space debris. The development partner AlpinaTec GmbH from Austria relies on e-chain® from igus® for the high-precision three-axis positioning system: a rotary energy supply system is used on the azimuth axis and a double chain system on both sides of the elevation axis. They ensure a reliable energy supply and the clean guidance of various media lines in a confined space.
The application was honoured with the silver vector Award in 2020.
e-chain® E4.56
robust, low-noise, modular: the 56 mm high version of our e-chain series E4.1

rotating energy supply
The modular system for rotating applications with up to 540° rotation angle

Online:
24h