Change Language :

drylin linear technology, which is lubrication-free and maintenance-free, helps you reach your goals quickly. Do you want linear guides supplied from stock? Do they work in extreme environments too? Do they comply with high hygiene standards such as FDA? Slower, faster or quieter operation? And all of that fast ... without unexpected stops, exits for maintenance, stopping for grease or lubrication.
With drylin linear guides you stay on track, even in hot, cold or damp conditions. They are extremely dirt-resistant and durable, which makes them ideal for cleaning-intensive environments. drylin is the clean, sliding alternative to recirculating ball bearings. No more exits, faster route to your destination... Follow us on the dryway.
drylin T rail guides are identical with regard to connector and hole dimensions
INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC
Rollon: MRS • MRS-L
IKO: MRS • MRS-L
Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
Romani: HRC-FN

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h