Change Language :

The right choice for oil-free applications
If cables are used in the energy chain in dry environments, the choice of the right outer jacket material is crucial. Typical industries for the use of PVC cables include the woodworking industry, packaging industry and material handling. In these areas of application, there is no high exposure to oils or cooling lubricants, for example. With the current product expansion, we are supplementing the chainflex cable series CF210.UL (servo cable), CF886 (motor cable) and CF220.UL.H (hybrid cable). Thanks to the highly abrasion-resistant and bending-resistant PVC outer jacket, the cables are ideal for moving e-chains applications in dry environments. Tested and with a chainflex guarantee up to four years.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm²] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF220.UL.H402.15.04 | ((4G1.5+(2x0.75)+(4xAWG24)C)C | 13 | 147 | 236 |
| CF886.07.04 | (4G0.75)C | 7.5 | 46 | 80 |
| CF210.UL.07.04 | (4G0.75)C | 7.5 | 47 | 78 |

Online:
24h