<font size="7">dryspin® in Pool equipment</font><br>Height-adjustable pool table</font>
  • What was needed: A drive system that can move a height-adjustable and fixed table in the pool without any problems - despite the permanent environment of pool water.
  • Requirements: Water resistance, 100% lubrication and maintenance-free, corrosion resistance, very smooth movements, long service life, movement by hand wheel possible
  • Products used: dryspin® Stainless steel lead screws, the matching dryspin® lead screw nut and iglidur® plain bearing bushes, made from iglidur® high-performance
  • polymers Success for the customer: Thanks to the dryspin® lead screws, smooth adjustment of the table in the pool is guaranteed. The dryspin® lead screw nut made from iglidur® high-performance polymers are perfect for long-term use in chlorinated water thanks to their material properties. The use of plastic threaded nuts and plain bearing bushes and threaded spindles made of stainless steel prevents corrosion. Corrosion-free operation is essential for drives with water tanks. Regular maintenance or lubrication of the screw drives in the pool table should also be avoided, which is why the dryspin® plastic alternative to metal has a clear advantage here too.
Pool equipment

The products used

Lead screws
Lead screw nuts

Plain bearingss

Further application images

Pool equipment
Pool equipment

Order online:

Filling system

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech up, Cost down

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation