Change Language :
iglidur® G is the problem solver for this rotor head. The rotor blades rotate approx. 400 times per minute and perform oscillating movements with a maximum of 30°. The bearing consists of two plastic plain bearings and two thrust washers made of iglidur® G. Additional bearings accommodate the rotary movement of the brake lever. And two igubal® pillow block bearings, which are vibration-damping and compensate for misalignment, are provided for the control system.

Online:
24h