Change Language :

LT version for deep-freeze applications down to -30°C
UW version for underwater use
The proven drylin®® toothed belt axes have been developed for the fast positioning of small loads. In addition to the low intrinsic mass of the guide and carriage, which results in low inertia, the toothed belt-driven linear units are corrosion-free, lightweight and compact.
* longer stroke lengths upon request
| Technical data | ZLW-1040-LT for deep-freeze applications | ZLW-1040-UW for underwater use |
|---|---|---|
| Weight without stroke [kg] | 1 | 1 |
| Weight 100 mm stroke [kg] | 0.14 | 0.14 |
| max. stroke length [mm] | 2,000 | 1000 |
| Transmission [mm/U] | 70 | 70 |
| Tooth profile | AT5 | AT5 |
| Toothed belt material | TPUKF2 | PU with stainless steel tension members |
| Toothed belt width [mm] | 16 | 16 |
| Toothed belt tension [N] | 200 | 50 |
| Max. Radial load [N] | 300 | 100 |
| Guide bearing | Cold ball bearing | xiros® ball bearings |
| Max. Speed [m/s] | 5 | 1 |
| Max. Position deviation of the slide, load-dependent [mm] | ±0.2 | ± 0.5 |

Online:
24h