Change Language :
* Assumption: the mass to be moved is located in a circumscribed circle with R = 100 mm to the centre of the guide rail, max. permissible torque, version 01: 1.3 Nm, a = 0 m/s²; version 02: 2.4 Nm, a = 0 m/s²; constant travel, without significant acceleration
* Assumption: the mass to be moved is located in a circumscribed circle with R = 100 mm to the centre of the guide rail, max. permissible torque, version 01: 1.3 Nm, a = 0 m/s²; version 02: 2.4 Nm, a = 0 m/s²; constant travel, without significant acceleration
* Assumption: the mass to be moved is located in a circumscribed circle with R = 100 mm to the centre of the guide rail, max. permissible torque, version 01: 1.3 Nm, a = 0 m/s²; version 02: 2.4 Nm, a = 0 m/s²; constant travel, without significant acceleration

Online:
24h