Toothed belt axes from the modular kit

  • Modular system in 3 widths (120/160/200 mm)
  • High service life thanks to glide foils made of iglidur® J200 material
ZLW-10120

Modular axis ZLW, installation size 10 & 20

ZLWT

ZLW modular axle, tandem

ZLW-10120

ZLW modular axis, Installation Size 10

ZLW-20200

ZLW modular axis, Installation Size 20

ZLW-20-HYD

Modular axis ZLW, Hygienic

DRL_PROD_ZLW-1050-ES

Modular axle ZLW-1050-ES

Stainless steel bearing for quick bearing replacement in extreme environments

  • Fast bearing change without disassembly
  • Reduced downtime
  • Complete re-use of all components
  • Simple spare parts management
Stainless steel bearings

Liners for a large number of applications

  • Low coefficient of friction
  • Optimised wear quality
  • 100% lubrication-free
  • Extremely lightweight
  • Chemical-resistant
Plain bearing liner

Motors for lead screw axes

Lead screw stepper motor

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail

Shipping and consultation