Change Language :

Sometimes the numerous standards do not fit into the available installation space and a single rotating energy supply in a different installation size has to be constructed at great expense. Configuring the right rotating energy supply for your application is easy and takes just a few seconds - this is now possible with the new Rotation Module Configurator. With an outer diameter of 200 mm to 2,500 mm, you receive a ready-made standard in your desired size, which you can order directly online.
Please note
The tool is still under development. You can leave questions and requests in the feedback form at the bottom of the tool on the website.

Online:
24h