Change Language :

Moving cables in construction and transport vehicles must be robust and well protected in order to withstand mechanical loads and environmental influences. In some cases, large cable packages must be safely guided, e.g. in telescopic trailers and extendable low-loaders for heavy transport. Our energy chains made of corrosion-resistant high-performance plastic do this job – ideally in combination with chainflex cables, which have been specially developed for moving applications.
Our heavy-duty plain bearings are ideal for bearing points that are subject to particularly high loads, e.g. in the tipping hydraulics of dump trucks. The combination of high-strength fibre composite material and embedded solid lubricants makes them extremely robust, insensitive to dirt and 100 per cent maintenance-free.

Online:
24h