Change Language :

Product knowledge compact
All data on spherical insert bearings at a glance

Our igubal bearing inserts are the solution! They comply with the DIN 626-1 standard and can be integrated into both metal and plastic flanged bearing housings of types F, FL and PFL - as well as into plummer block housings of types P, PP and PA. They are also compatible with compact flange bearings with two or four mounting holes and standard bore spacings of 82 mm or 94 mm.
Thanks to integrated solid lubricants, there is no need for regular maintenance and external lubrication, which has a positive impact on operating costs and the environment.
Our bearing inserts are up to 80 per cent lighter and 40 per cent cheaper than metal ball bearings. Especially in combination with our flange bearing and plummer block housings made from our igumid G plastic, they help to reduce the weight of the system, which has a positive effect on energy consumption
Integrated solid lubricants replace external lubrication.
No maintenance up to the wear limit
Available in the same dimensions as UC ball bearing
Energy-efficient production and no lubricants in the environment
Up to 80% lighter than UC ball bearings
Up to 40% more cost-effective than UC ball bearings

Say goodbye to bearing failures caused by incorrect lubrication or contamination – our solid lubricants are released in microscopically small quantities that ensure constant lubrication. As dust particles and other substances cannot combine with escaping lubricants, our spherical insert bearings are particularly suitable for dirty and challenging environments.
Our spherical insert bearings are characterised by their exceptional resistance to moisture, chemicals and corrosion.
The food contact versions made of iglidur A350 and A180, which fulfil the requirements of the FDA and EU Regulation 10/2011, ensure safe use in direct contact with food and pharmaceutical products.

Would you like to see the quality of our products for yourself? Then you are welcome to order a free sample from us!
| Housing | Spherical insert bearings | ■ = J | ■ = J3 | ■ = J4 | ■ = H3 | ■ = A180 | ■ = A350 | ■ = X |
|---|---|---|---|---|---|---|---|---|
| PP203 | PFL203 | ■ EM-15-12-SP | ✔ | ||||||
| P203 | FL203 | F203 | ■ EM-17-12-SP | ✔ | ||||||
| P203 | FL203 | F203 | ■ EM-17-17-SP | ✔ | ✔ | |||||
| P203 | FL203 | F203 | ■ EM-17-17 | ✔ | ✔ | |||||
| PP204 | PFL204 | ■ EM-20-14-SP | ✔ | ✔ | |||||
| P204 | FL204 | F204 | ■ EM-20-17-SP | ✔ | ✔ | ✔ | ||||
| P204 | FL204 | F204 | ■ EM-20-17 | ✔ | ✔ | ✔ | ||||
| PP205 | PFL205 | ■ EM-25-15-SP | ✔ | ✔ | |||||
| P205 | FL205 | F205 | ■ EM-25-17-SP | ✔ | ✔ | |||||
| P205 | FL205 | F205 | ■ EM-25-17 | ✔ | ✔ | ✔ | ✔ | |||
| PP206 | PFL206 | ■ EM-30-16-SP | ✔ | ✔ | |||||
| P206 | FL206 | F206 | ■ EM-30-19-SP | ✔ | ✔ | ✔ | ||||
| P206 | FL206 | F206 | ■ EM-30-19 | ✔ | ✔ | ✔ | ✔ | ✔ | ||
| P208 | FL208 | F208 | ■ EM-30-21-80-SP | ✔ | ✔ | ✔ | ||||
| P208 | FL208 | F208 | ■ EM-30-21-80 | ✔ | ✔ | |||||
| PP207 | PFL207 | ■ EM-35-17-SP | ✔ | ||||||
| P207 | FL207 | F207 | ■ EM-35-20-SP | ✔ | ✔ | ✔ | ||||
| P207 | FL207 | F207 | ■ EM-35-20 | ✔ | ✔ | ✔ | ||||
| PP208 | PFL208 | ■ EM-35-21-80-SP | ✔ | ✔ | |||||
| PP208 | PFL208 | ■ EM-35-21-80 | ✔ | ||||||
| PP208 | PFL208 | ■ EM-40-18-SP | ✔ | ||||||
| P208 | FL208 | F208 | ■ EM-40-21-SP | ✔ | ✔ | ✔ | ✔ | |||
| P208 | FL208 | F208 | ■ EM-40-21 | ✔ | ✔ | ✔ | ✔ | |||
| P209 | FL209 | F209 | ■ EM-45-22-SP | ✔ | ||||||
| P209 | FL209 | F209 | ■ EM-45-22 | ✔ | ✔ | ✔ | ||||
| P210 | FL210 | F210 | ■ EM-50-24-SP | ✔ | ||||||
| P210 | FL210 | F210 | ■ EM-50-24 | ✔ | ✔ | ✔ | ||||
| P215 | FL215 | F215 | ■ EM-75-24 | ✔ |








Are you familiar with our products and would like to view the selection in the online shop or order immediately?

In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.

In person:
Monday to Friday from 09:00 - 17:00
Online:
24h