Change Language :
| Trial number: 5034 | service life: 45 million strokes |
|---|---|
| Leitungstyp: CF29.25.15.02.01.D | bend radius: 100 mm (factor 7.2 x d) |
| Cable type: TPE halogen-free |

In this test, the life expectancy of the CF29.25.15.02.01.D was to be analysed in an e-chain® with a 100 mm radius
Cables from the CF29.D family are frequently used in storage and retrieval machines (SRMs). There they are used in the mast's lifting mechanism. High dynamics and cold environments pose major challenges for the components used. They have to withstand extremely low temperatures, for example in cold stores.
The test has shown that the expected service life of the servo cable CF29.25.15.02.01.D is 45 million strokes and has no problems with very cold temperatures down to -35° C.

Online:
24h