Change Language :
An adhesive robot automatically applies adhesives, sealants, paints and insulating foams. The advantages are obvious:
The areas of application for bonding robots are very diverse and independent of the industry. Thanks to the modular principle of the igus® robotic components, you can implement almost any gluing process and adapt it flexibly as required. We would be happy to advise you on which type of robot is best suited to your bonding and sealing process.
Configure your bonding robot in 5 simple steps:
At the Volkswagen plant in Emden, a robolink® articulated arm robot is used in Passat B8 PA production.
Two adhesive seams are applied by the gluing robot for gluing acoustic measures in the area of the rear battery console in order to avoid tedious manual labour by employees and to increase the quality of the gluing process.
Wolfsburg-based tapofix GmbH uses a room linear robot from igus® for the precise application of sealant.
The faster and perfectly dosed application of the sealant by the robot has eliminated tedious and time-consuming manual labour. The result is higher production capacities and consistently high processing quality:
The LOCTITE universal spray dispensing system and an igus® room linear robot enable precise adhesive application. High repeatability can be achieved thanks to the high web fidelity of the gantry and the optimised pressure of the dispenser.
Configure automation solution online

Do you need help with product selection or your project? You can reach us via these channels:

Online:
24h