Change Language :

igus® e-chain® are already in reliable use in tens of thousands of applications - guiding and protecting cables and hoses on oil platforms, in steelworks or heavy machinery. They are modular in design and therefore easy to install. They are media-friendly and ideally suited for large, heavy and stiff cables and hoses. Our e-chain® can withstand hot chips at temperatures of up to +850 °C.
There are many arguments in favour of using energy chains made of high-performance plastic for moving applications, especially in the heavy-duty sector.
Stable and flexible
Hot chips up to 850 °C
Additional loads up to 600 kg/m
90,000 types from stock
100 % corrosion-free
Calculable online
Tested in the largest test laboratory in our industry
More examples of heavy & extreme applications
You can find more interesting applications from a wide range of areas here

Online:
24h