Change Language :
The system works via a telescopic arm on the RTG, which can be extended and retracted. This has two advantages: Firstly, it enables automatic coupling and the energy chain, in which all media can be routed simultaneously, is pulled along by the RTG. This ensures the supply of energy and data. Secondly, horizontal and vertical unevenness and offsets in the travel path can be compensated for. The system is suitable for long travel distances - 500 metres and more are conceivable, depending on customer requirements in the container port.


Online:
24h