Change Language :

Swarf-resistant - for all types of swarf and applications
Good test results again for RX tube
In the igus laboratory, we test the swarf resistance of energy tubes under real conditions.
An RX40.100.100.0 was tested with 100,000 double strokes and 1,000g of mixed steel swarf in a drum.
**The result:**After 100,000 double strokes with 1,000g of metal swarf, 0.23g of chips had entered into the interior of the tube. No swarf in the stop-dogs or lids, no scratches or damage on the outside.

Online:
24h