Change Language :

Determine your personal savings potential NOW
Whether in monetary terms or as time savings in assembly, selection, design, etc. Technical improvement in the form of ease of installation, durability, etc. If we cannot name any savings or technical improvements, we will recommend an alternative solution.
Determine the screw drive with the best price-performance ratio for your application in no time at all.
Configure your lead screw quickly and easily online. You can also receive a free drawing, CAD data or live price information.
Find out in just a few minutes how long our plastic-lead screw nuts will last in your application - and then select the thread system with the best price-performance ratio. Customised for your application.


Lubrication is essential for metal lead screw nuts, otherwise they will rust quickly and become deformed during use. With our drylin® plastic lead screw nuts, you don't need a single drop of lubricant. As a result, our lead screw technology scores highly in terms of smooth running, as they do not have to overcome the resistance of the lubricant and start up with a significantly lower breakaway torque.

lead screw nuts made of plastic have a decisive advantage over those made of metal: they are 100 % rustproof. Even when used in corrosive environments, drylin® lead screws always maintain their smooth running and long service life - and are completely maintenance-free.

Metal lead screw nuts are robust - and heavy. drylin® plastic lead screw nuts offer the perfect alternative for a wide range of applications because they are light, reliable and durable. drylin® lead screws are frequently used in the automotive industry and railway technology. Wherever low weight is important, our lightweight plastic lead screw nuts are ideal.

The dryspin® technology developed by us achieves up to 30 % longer service life due to the asymmetry of the threads and increased efficiency thanks to the flat flank angle. The contact surface between the threaded spindle and the lead screw nut is reduced and the threaded systems run almost silently and vibration-free under load.


Our plastic lead screw nuts not only stand out from their metal counterparts thanks to technical advantages such as freedom from lubricants and corrosion, but are also up to around 50 % cheaper.


3D printers | vending machinery | railway technology | construction machinery | facade technology | fluid technology |
| beverage industry | wood industry | camera technology | Food industry | Medical technology | Model making |
| furniture & Industrial Design | robots | solar technology | textile industry | packaging industry | and much more.



Online:
24h