Change Language :
This section supports you in commissioning the motor control system from igus®. Here you will find tutorial videos about mechanical and electrical installation as well as parametrisation of the user interface.
Information on parameterising the basic settings.
Information on parameterising the motor, encoder and brake.
Information on parameterising the axis, limit switches and referencing.
Information on parameterising Ethernet, CANopen and Modbus TCP Gateway.
Information on parameterising the digital inputs and outputs.
Information on parameterising the driving profile.
Information on displaying the diagnostic functions and parameterising the control parameters.
Information on the electrical connection of the power supplies.
Information on the electrical connection of the digital inputs and outputs.
Information on the electrical connection of the analogue inputs.
Information on the electrical connection of the communication interfaces.
Information on the electrical connection of the motor.
Information on the electrical connection of the rotary encoder.
In accordance with the current installation situation, the optimum type of installation of the motor control system must be selected. The options available for selection are demonstrated below.

Online:
24h