Change Language :

Tolerances of CNC components that work with plastics
Plastic has its own characteristic behaviour, which must be taken into account during machining. Our manufacturing standards ensure that your turned and milled parts are machined to the correct plastic tolerances.
We recommend adhering to the following standards (see diagram on the right) so that your components can be produced as quickly as possible.
Tolerances of CNC components that work with plastics
For lengths, the general tolerances according to ISO 2768 (degree "medium") are recommended as shown in the table on the left.
Tighter tolerances deviating from this are possible up to a certain ISO tolerance level. The minimum possible and recommended tolerances can be found in the table on the right (even tighter tolerances would be feasible on the part of the machine, but it would not be possible to maintain them with plastic components over time, which would make no sense from a technical point of view).
Our white paper supports you with the most important principles for designing your CNC components. We give you 12 machined parts so that you can achieve a design that is optimised for economy and production.

You would like to have machined parts made from iglidur®
bar stock quickly and easily and calculate their price immediately online? Then use our CNC service now.


Online:
24h