Change Language :

Offshore drill rig applications are becoming increasingly important when it comes to functional safety. Therefore, products used there are exposed to strong weather-related influences and must meet the highest standards. The CFCPECIAL.5XX series is the perfect solution when high tensile forces arise in vertical applications. With the new DNV approvals for this series, you as a customer now gain a great deal of additional security, because thanks to the test procedures and strict qualification measures coordinated with DNV, you can be sure that you are receiving the best possible product.
| Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CFSPECIAL.532.15.08.02 | (8x(2x1.5)C)C | 30 | 513 | 1014 |
| CFSPECIAL.532.15.16.02 | (16x(2x1.5)C)C | 36.5 | 972 | 1669 |
| CFSPECIAL.572.2400.01 | (1x240)C | 34,5 | 2581 | 3081 |
| CFSPECIAL.572.3000.01 | (1x300)C | 37.5 | 3189 | 3799 |
| CFSPECIAL.572.4000.01 | (1x400)C | 42 | 4269 | 5007 |
| CFSPECIAL.592.001 | (30G4.0+4x(2x2.5)C)C | 44 | 1,750 | 2630 |
| CFSPECIAL.562.PE.700.01 | 1G70 | 19.5 | 713 | 867 |

Online:
24h