Ornithopter: flying robots with historical origins

  • What was needed: Lightweight and robust rod ends that are capable of reliably transmitting the high tensile and compressive forces generated by flapping wings.
  • Requirements: High load capacity, low weight, maintenance-free, dirt-resistant, free movement of the spherical ball, compact type, long service life
  • Industry: Model making
  • Success for the customer: igubal ® rod end KBRM-03-MH
    These rod ends fulfil all requirements and contribute significantly to the efficiency and reliability of ornithopters. They consist of a robust plastic housing and a plastic spherical ball with an integrated metal sleeve, which offers a higher tightening torque and can transmit high tensile and compressive forces without impairing the free movement of the spherical ball. The rod ends offer low-friction movement and require no additional lubrication, making them particularly resistant to dirt and dust. Many of the designed flying robots have already flown hundreds of hours without having to replace a rod end.
The flying robot is modelled on an eagle.

Experience the extraordinary flight performance of the flying eagle V3

Ornithopter YouTube preview

Problem

Solution

Product used

igubal® rod end

KBRM-03-MH

igubal® Multi-fold box

igubal sample box

Cooperation with igus®

Close-up of the rod end and wing mechanism of the ornithopter. The robust igus® KBRM-03-MH rod end ensures low-friction movement and high stability.

Detailed view of the ornithopter's drive mechanism. The two-stage spur gear with a reduction ratio of 100:1 efficiently converts the motor movement into the flapping of the wings.

The realistic design helps to deceive and successfully scare away natural birds on airfields.