Change Language :
Industrial vehicle downtimes due to defects, repairs, or maintenance are annoying and costly and prevent the machines from being used. So robust, reliable components are needed to avoid downtime and reduce unnecessary costs. High loads at bearing points (up to 250MPa) or very small bend radii for cables: We have virtually maintenance-free solutions with long service life for industrial vehicles such as forklifts, industrial tractors, and automatic guided vehicles. In many applications, such elements as metallic bushings or recirculating ball bearing guides can be replaced with self-lubricating polymer plain bearings and linear guides! We would be happy to show you how to improve your technology while cutting costs.
Unsere AMR ReBeLMove und ReBeLMove Pro ermöglichen das Handling von Leergut, Kommissionierwagen, Kleinladungsträgern, Arbeitsstationen, Paletten oder Regalen und bewegen dabei bis zu 250 kg Traglast.


Tested for continuous load, media resistance and quiet operation
In the industry's largest plastics test laboratory, iglidur plain bearings, drylin linear technology and igubal coupling joints are put through their paces. The focus is on testing assemblies and examining the tribological specifications of different material combinations. The results are incorporated into our service life calculation tools and allow exact durability predictions.
Upon request, igus performs customer tests to check product use under specific conditions.

Online:
24h