Change Language :
Bastian Solutions, a company of the Toyota Advanced Logistics Group, is a global system provider for intralogistics solutions. With the AMR (autonomous mobile robot) ULTRA BLUE, it has developed an automated solution for the loose loading of boxes in lorry trailers. The robot combines an omnidirectional mobile base, a movable boom, integrated conveyor technology and a 6-axis positioning module.
A LiDAR system is used for precise navigation in the dock area and in the trailer. The demanding operating conditions required bearing solutions that can permanently cope with high cycles, impact loads, dust and temperature fluctuations. This is where igus plastic bearings and other components are used, which measurably increase the performance and efficiency of the application.





... and much more.


Online:
24h