Change Language :
This crane trolley runs on a crane girder refurbished by Kröger Kranbau und Industrieservice. As the crane is used outdoors in a very dirty working environment, the bearings for the wheels must be as maintenance-free and weather-resistant as possible. In addition, the bearing points are difficult or impossible to access, making a lubrication-free bearing indispensable. Today, iglidur plain bearings are used, which both absorb the high load of the crane trolley and run perfectly despite severe weather conditions.

Online:
24h