Change Language :

Low weight and high stability: two main reasons to choose components from igus in the event of an energy chain failure in work platforms. We have the right cable carrier for every application.
Our e-chains, cables and lines as well as plastic plain bearings, linear bearings and sliding plates fulfil the tough conditions of equipment working outdoors and under continuous load and do not require any additional lubricants.
No parts can be lost due to vibrations, as energy chains do not require any screws. No rusting or jamming as they are made of plastic. Can be opened at any point and installed in a matter of minutes. High UV resistance of the cables and designed for continuous dynamic use in drag chains with a 36-month guarantee. No greasing and relubrication of bearing points, as our plain and linear bearings and sliding plates are completely maintenance and lubrication-free
Samples for lifting gear

Adjust seats and displays or mount master switches with maintenance-free bearing products. You can also guide cables safely and quietly in the seat with energy chains.

Online:
24h