Change Language :
The STEIGER® T 1000 HF is a truck-mounted access platform that is characterised by its outstanding specifications. It offers a working height of 100 metres and an impressive outreach of 39 metres. The work platform is built on a standard 53 tonne chassis and is extremely compact with a vehicle length of 16.53 metres.
A special specification of the STEIGER®s T 1000 HF is its proven dual concept, which makes it the world's most flexible large machine in the 100 metre truck-mounted aerial work platform segment.

Online:
24h