Change Language :
The R12 Rex Scrub from Lionsbot International Pte Ltd is the answer to cleaning on a grand scale. With two highly efficient 16-inch brushes, it sets new standards in its class. With a scrubbing force of 80 kg, it effectively cleans the surface, maximising cleaning speed and effectiveness. It achieves perfect results in just one pass and can be used for up to 10 hours.
The silicon carbide coated cylindrical brushes are extremely durable and ensure effective cleaning without interruption. With a cleaning width of 127 cm and a 9.5 litre dirt collection container, it offers impressive performance and convenience.
The appliance can be used in various large areas, such as shopping centres, factories, car parks and much more.

Robust
polymer sliding elements are insensitive to dirt and moisture.

Online:
24h