Change Language :

Winner of the silver manus award 2025:
The zemmi bicycle semi-trailer was developed specifically for the challenges of the last mile in parcel delivery. With a loading volume of 4.2m³, the zemmi is a sustainable alternative to conventional delivery vehicles such as vans. Compared to established cargo bikes, it doubles the usable volume and allows for more efficient and environmentally friendly delivery.

What was needed: plain bearings made of iglidur J
Requirements: the bearings must be low-maintenance, wear-resistant, insensitive to dirt and corrosion-free. In addition, they have to withstand extremely high loads.
Industry: bicycle sector
Success for the customer: the plain bearings run perfectly in all weather conditions without additional lubrication.

Online:
24h