Discover the automotive sample box

motion plastics for use in passenger cars and commercial vehicles

Automotive sample box numbered

What's in the box?

Energy chains in the sliding door, the window lift, or the headrest of a car

1 Energy chains

Close-up of easy chain energy chain E03 with mounting bracket
  • Quick assembly: simply press in cables
  • Cost-effective thanks to a one-piece design
  • For cable diameters of up to 3mm
Close-up of easy chain energy chain E045 with mounting bracket
  • Quick assembly: simply press in cables
  • Cost-effective thanks to a one-piece design
  • For cable diameters up to 5.5mm
Close-up of easy chain energy chain E2C.10 with mounting bracket
  • Quiet operation due to small pitch
  • For unsupported lengths up to 0.75m and fill weights up to 0.7kg/m
  • For cables up to 8mm in diameter
Various plain bearing applications on vehicle parts and icons with the inscription PFAS tested and PTFE free

2 PTFE-free plain bearings

Side view of iglidur GPF flanged bearing
  • All-rounder with excellent price-performance ratio
  • Resistant to high loads (>60N/mm²)
  • Fogging behaviour according to DIN 75201-B
Side view of iglidur JPF flanged bearing
  • Versatile endurance runner with very low coefficients of friction
  • Very low stick-slip inclination
  • Excellent wear resistance on (virtually) all shafts
Side view of iglidur HPF flanged bearing
  • Endurance runner with high media resistance
  • Low moisture absorption
  • Suitable for very high speeds
Side view of iglidur XPF flanged bearing
  • Chemical and temperature specialist
  • Highly wear-resistant under water
  • Temperature-resistant from -100°C to +250°C
Side view of iglidur W300PF flanged bearing
  • Classic endurance runner, especially for stainless steel and rough shafts
  • Best wear specifications with medium loads
drylin N linear guides in sunroof and centre console

5 Heavy-duty plain bearings

Side view of igutex TX1 plain bearing
  • Tribologically optimised core and high-strength polymer shell
  • Cost-effective production in the multi-component injection moulding process
  • Very wear-resistant with pulsating or intermittent loads of up to 75MPa
Side view of igutex TX1 plain bearing
  • Self-lubricating gliding layer and robust outer shell made of fibre-glass fabric
  • Extremely robust and high running performance with pulsating or intermittent loads up to 140MPa dynamic
drylin N linear guides in sunroof and centre console

6 Linear guides

drylin N rail and carriage
  • With system heights from 6 to 12mm, ideal for tight installation spaces
  • Guide carriages optionally with spring pre-load for rattle-free running
  • Easy installation
drylin T rail and carriage
  • Easy change-over to the sliding system, as the connection and hole dimensions are identical to those of commercially available recirculating ball bearing systems
  • Precise guide carriage guidance through optional clearance adjustment
dryspin lead screw with nut in the rear lid and in the front spoiler of a car

7 Lead screw technology

Detailed photo of a dryspin high helix lead screw
  • Designed for high speed applications
  • Not self-locking
  • 100% Corrosion-free
  • Wear-resistant
dryspin high helix lead screw nut JFRM
  • High efficiency at all speeds
  • Low coefficient of friction and low wear rates
  • Application range up to +90°C max. long-term application temperature
Plain bearings with PTFE-free and PFAS-tested icons

8 Bar stock and coating powder

Side view of a piece of bar stock plate made of iglidur J material
  • Low coefficient of friction during dry operation
  • Very low stick-slip inclination
  • Vibration-dampening
Blue tribotape A160 liner rolled up
  • Low coefficient of friction and wear-resistant
  • Easy to cut to size and shape
  • Optional with adhesive tape strips
Plate coated with blue iglidur IC-05 powder
  • Increases the service life of your application
  • Eliminates the need for additional lubrication with incorporated solid lubricants
Application areas for ball bearings in rotary knobs in cars and roll covers for pick-up loading areas

9 Ball bearings

xiros plastic ball bearing xirodur B180 with metal balls
  • Suitable for operating temperatures from -40 °C to +80 °C
  • High wear resistance
  • Good chemical resistance
  • Also available with glass balls
Application areas for ball bearings in rotary knobs in cars and roll covers for pick-up loading areas

10 Guide rollers

Side view of a guide roller made of iglidur H1 material with U-groove
  • High wear resistance in extreme ambient conditions
  • High resistance to temperature and chemicals
  • Very low coefficient of friction
Application areas for ball bearings in rotary knobs in cars and roll covers for pick-up loading areas

11 Gears

Side view of a xirodur B180 spur gear
  • Low coefficient of friction
  • Wear-resistant material for continuous operation
  • Vibration-dampening
Application areas for ball bearings in rotary knobs in cars and roll covers for pick-up loading areas

12 Spherical bearings

Top view of an igubal ECLM spherical bearing for clipping in
  • Quick and easy assembly by clipping into sheet metal
  • Impact-resistant, long fibre-reinforced polymer housing
Side view of the two components of an igubal WGLM angled ball and socket joint
  • Cost-effective
  • Connection for rotating and pivoting movements
  • Lightweight
Front view of an igubal KCRM rod end made of metal with an iglidur G inner ring
  • Maintenance-free inner ring made of iglidur G
  • Dimensional series K following DIN ISO 12240
  • Stainless steel spherical ball for high transverse loads
Side view of an igumid G coupling joint for ball studs
  • Cost-effective injection-moulding alternative to crimped coupling joints
  • Corrosion-resistant
  • Resistant to dirt
Application areas for ball bearings in rotary knobs in cars and roll covers for pick-up loading areas

13 3D printing materials

Side view of a special part, 3D printed from i3 laser sintering material
  • Highest wear resistance​
  • Low friction
  • Suitable for plain bearing applications and gears