Change Language :

Front loaders and front and rear power lifts are among the most stressed components of a tractor. The problem is that they have to be available at all times, but require frequent and intensive maintenance and sometimes need to be lubricated every eight hours. Inadequate lubrication can lead to expensive breakdowns.
We have developed a wide range of heavy-duty bearings for these challenging bearing positions. The heavy-duty bearings also offer our usual advantages: all our plain bearings require neither lubrication nor maintenance.
igutex plain bearings consist of fibre composite materials, which is a fabric made of high-strength fibre filaments connected by means of a matrix - usually synthetic resin. High-tensile fibres in combination with special resins produce robust plain bearings, which are characterised by high compressive strength and rigidity.

iglidur Q3E is our two-component, injection-moulded heavy-duty plain bearing with excellent tribological specifications. The sliding surface consists of iglidur Q3 and is surrounded by a high-strength jacket. The combination of both materials ensures high mechanical resilience and low wear. Q3E plain bearings are manufactured via injection moulding, which makes them cost-effective.


Online:
24h