Change Language :
The autonomous weed robot AX-1 from Norwegian start-up Kilter is revolutionising weed management on agricultural land. With GPS navigation, a highly developed vision system and artificial intelligence, the AX-1 applies herbicides directly to the weeds as tiny drops, reducing the use of chemicals by up to 95 per cent. Kilter relies on the lubrication-free and lightweight components of the drylin SLW-25120 linear axis, which reliably adjusts the machine's spraying module to the plant height, for a soil-friendly and environmentally friendly working method. The robust design ensures reliability and enables lasting precision even under harsh field conditions.

What was needed: Lightweight and lubrication-free drylin SLW-25120 linear module to adjust the height of the spray module.
Requirements: Lightweight, lubrication-free, robust against dust and dirt
Industry: Agricultural technology
Success for the customer: The combination of the vision system and drylin SLW-25120 enables precise, pinpoint herbicide application and soil-friendly work. The use of chemicals is reduced by 95 per cent, crops benefit from higher yields and the linear module guarantees reliable use with minimal maintenance.


Online:
24h