Making hydraulic cylinders robust and economical with iglidur plain bearings

Chapel Group hydraulic cylinder with iglidur plain bearings

Problem

Solution

Fast delivery capability is crucial

Chapel Group warehouse with hydraulic cylinder in standard and special designs

Large selection

  • for extremely high loads,
  • at low to medium sliding speeds,
  • if the bearing is to be suitable for different shafts,
  • for simple swivelling and rotating movements,
  • if the bearing is to be extremely versatile (over 650 dimensions are available from stock),
  • when dry operation is required,
  • if the bearing is to be insensitive to dirt and
  • for strong vibrations.
Chapel's purchase manager Alexander Hoppe (middle), and Uwe Sund, agricultural industry manager at igus (right), as well as Christian Wille, technical sales consultant for bearing technology at igus (left)

Goodbye complaints

Consulting

I look forward to answering your questions

visnevksi
Andrei Visnevski

Regional Manager for Baltics

+372 588 73933Write e-mail 

Shipping and consultation