Change Language :

This vectorarticle presents a test stand for autonomous guidance systems for spacecraft. Our roller e-chain® is embedded in the floor and provides the energy supply for the guidance systems over a distance of approx. 75 metres. Thanks to the low installation height, the recessed guide trough can be driven over without hesitation. Part of the travel path had to be realised without a trough; here, small discs guide the e-chain®. An e-chain® was also installed for the rotational movement of the test stand in the tower. drylin® linear systems and igubal®-bearing are also used in the constructions.

Online:
24h