Change Language :

Our industrial cable-harnessing department manufactures over 10,000 customised cables every week exactly according to customer requirements. Industrial cable harnessing involves cutting the cable to a defined length and attaching clearly specified connectors. Standardised processes and maximum machine optimisation result in cables that are ready to connect - with no minimum order quantity and always produced with industrial and machine-supported manufacturing.
Plug & play - one product instead of many individual parts
Optimise the procurement process: no need to buy packaging units
No need to acquire specialised knowledge or buy tools
High level of automation, which reduces manual errors
100% check with saved certificate before cable is shipped
Desired length accurate to the centimetre
No minimum quantity surcharges
Custom assembly is part of our daily business
Your customised cable harnessing takes centre stage with us.
We produce ready-to-connect cables that are precisely tailored to the requirements and application - from simple single wires to complex assemblies. We attach great importance to precision, automation quality and flexibility.
Your desired cable length, special connector combinations or customised material specifications: we manufacture cables according to your specifications and support you during the entire process - from planning to production to the final 100% quality check of all cables produced.
In the end, you not only get a ready-to-connect and extremely durable cable, but also a reliable, customised connection solution that works.
If you already know the application parameters, you can already determine the service life of the cable.

Online:
24h