Change Language :

energy chains from igus® are already being used reliably in various applications. They are used in heavy-duty applications such as in shore power applications, in the oil and gas industry or in offshore and land drilling rigs and withstand the highest load trade show.
All components are designed for extreme environmental influences and are suitable for handling heavy loads. They are resistant to extreme temperatures, chemicals, dirt and salt water.
Not only the energy chain itself, but also the electrical cables, hydraulic or pneumatic hoses and connectors must be able to withstand the environmental conditions. For example, connectors must have a suitable degree of protection so that they can be used under extreme environmental conditions.
The harnessing of such systems on this scale is anything but trivial. igus® offers everything from a single source: as a pre-assembled complete system, a so-called readychain® system that is customised to your own plant.
We take care of the support and realisation of the project from A to Z for you - from the recording on site, the project planning, the procurement of all components, the harnessing, the testing of the individual components or the assembly, the transport through to the assembly on site.
Use of prefabricated energy chain
Use of a customised energy chain: e-spool®
Ships are to be supplied with shore power in the harbour in order to be able to switch off the auxiliary diesel generators on board and thus protect the environment. To do this, the ships must be connected to a cable supply system via a standardised plug connection.
A reliable, robust and flexible shore power supply system from igus® is used at the highly frequented Mongstad offshore base in Norway.
A pre-assembled e-spool® is integrated into a three metre long container that can be handled by the forklift to position the system along the various berths.
In addition, the container protects the system from the harsh environment and the effects of harbour operations. The readychain® system is a slip-ring free solution. All cables are hard-wired, which in turn reduces maintenance costs.


Online:
24h