Change Language :
Achieving flexibility even with small batch sizes and automating processes are the biggest challenges, and not just in the packaging and beverage industry. Outdated production systems and high set-up costs often stand in the way of these goals.
One solution is automated format adjustment. Converting large parts of a production line with just one movement results in optimised operating time, greater throughput and minimised set-up costs.
Perfect for the packaging and beverage industry
Automated format adjustment is increasingly used in modern packaging machines and production lines. However, retrofitting automated format adjustment in existing production plants also leads to significant cost savings. With the modular gearbox system, it is easy to integrate lane adjustments, curve adjustments and lateral guides of conveyor systems into existing systems in a space-saving way. Most of the simple assembly can be carried out while production is ongoing, so that downtime is minimised.

✅ Minimisation of setup times
✅ Continuous and repeatable adjustment of lane width
✅ Synchronisation of many adjustment points
✅ Prevention of application errors thanks to simple operation
✅ Flexible use
✅ Cost-effective automation
✅ Manual or motor drive possible - everything from a single source
✅ Maintenance-free and lubrication-free system

With the drygear® Apiro® modular gearbox system, e.g. infeed lanes can be realised in an extremely modular and cost-effective way.

Automated format adjustment - complete solution from one source
With the drygear® Apiro® gearbox, igus® offers a modular system for any type of automation that can be used to build a wide variety of kinematics in a modular and flexible way.
The drygear® Apiro® modular system offers different transmissions and lengths, so that there are endless possibilities for combinations and applications. In addition to lane adjustments, for example, curve adjustments, pusher applications, rotary tables or even Cartesian robots can be set up.

Online:
24h