Change Language :
| Test number: 3841 | service life: 54 million strokes |
|---|---|
| Leitungstyp: CF21.25.15.02.02.UL | bend radius: 100 mm (factor 6.1 x d) |

In this test, the life expectancy of the CF21.25.15.02.02.UL was to be analysed in an e-chain® with a 100 mm radius
Wood dust and chips are common in the furniture industry. These conditions are particularly prevalent in the use of woodworking machines. They are characterised by a high versatility of processing functions: Milling, drilling, sawing. All of these machines utilise drive systems and therefore servo cables. When it comes to tight installation spaces or long distances on gantries, the design with an inner jacket guarantees reliability.
The test has shown that the expected service life of the servo cable CF21.UL is 54 million strokes.

Online:
24h